How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AG: | 5.16 |
| AE2: | 0.56 | L: | 6.57 in |
| D: | 3.38 | V: | 2.51 in |
| H: | 0.53 in | LL: | 2.38 in |
| AB: | 4.76 | G: | 2.32 |
| M: | 2.38 | AF: | 0.25 |
| U: | 0.875 in | AA: | 10.25 |
| P: | 2.38 in | I: | 4.84 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Series Code: | OE |
| Output Diameter (in): | 1.750 in | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.77 | Gear Type: | Worm |
| Model Code: | 30Y | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

