How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | H: | 0.53 in |
| U: | 0.875 in | AB: | 4.76 |
| I: | 4.84 in | L: | 6.57 in |
| G: | 2.32 | AA: | 10.25 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| P: | 2.38 in | AE2: | 0.56 |
| AG: | 5.16 | LL: | 2.38 in |
| AF: | 0.25 | T: | 1.75 |
| D: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 28 | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.77 | Model Code: | 30Y |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Assembly: | Y-1 | Output RPM: | 70 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.750 in |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

