How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AF: | 0.25 |
| AA: | 10.25 | V: | 2.51 in |
| M: | 2.38 | G: | 2.32 |
| AE2: | 0.56 | I: | 4.84 in |
| L: | 6.57 in | P: | 2.38 in |
| AG: | 5.16 | AB: | 4.76 |
| D: | 3.38 | H: | 0.53 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| T: | 1.75 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Bore Code: | 28 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 30Y | Output Diameter (in): | 1.750 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Assembly: | Y-1 |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.38 | Service Factor: | 1 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

