How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| V: | 2.51 in | T: | 1.75 |
| AA: | 10.25 | AF: | 0.25 |
| H: | 0.53 in | P: | 2.38 in |
| D: | 3.38 | AE2: | 0.56 |
| L: | 6.57 in | M: | 2.38 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AG: | 5.16 | LL: | 2.38 in |
| AB: | 4.76 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.38 | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.750 in |
| Bore Code: | 28 | Input Style: | Solid Shaft |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Model Code: | 30Y | Output RPM: | 58.3 |
| Assembly: | Y-1 | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

