How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 4.84 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| D: | 3.38 | U: | 0.875 in |
| H: | 0.53 in | AE2: | 0.56 |
| L: | 6.57 in | AA: | 10.25 |
| P: | 2.38 in | AG: | 5.16 |
| T: | 1.75 | AF: | 0.25 |
| AB: | 4.76 | M: | 2.38 |
| LL: | 2.38 in |
Technical Specifications
| Bore Code: | 28 | Input Style: | Solid Shaft |
| Model Code: | 30Y | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.82 |
| Assembly: | Y-1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Diameter (in): | 1.750 in |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

