How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | H: | 0.53 in |
| U: | 0.875 in | G: | 2.32 |
| AF: | 0.25 | V: | 2.51 in |
| Center Distance (in): | 3 in | T: | 1.75 |
| I: | 4.84 in | AE2: | 0.56 |
| L: | 6.57 in | AA: | 10.25 |
| D: | 3.38 | LL: | 2.38 in |
| AG: | 5.16 | M: | 2.38 |
| AB: | 4.76 |
Technical Specifications
| Output Diameter (in): | 1.750 in | Input Style: | Solid Shaft |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30Y |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output RPM: | 350 | Product Type: | Right Angle |
| Bore Code: | 28 | Service Factor: | 1 |
| Assembly: | Y-1 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.68 | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |
| Output Torque Rating (in-lb): | 1131 in/lbs |

