How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AF: | 0.25 |
| AE2: | 0.56 | I: | 4.84 in |
| LL: | 2.38 in | T: | 1.75 |
| M: | 2.38 | AB: | 4.76 |
| P: | 2.38 in | AA: | 10.25 |
| V: | 2.51 in | AG: | 5.16 |
| G: | 2.32 | L: | 6.57 in |
| D: | 3.38 | U: | 0.875 in |
| H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Bore Code: | 28 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 30Y | Ratio: | 7.5:1 |
| Assembly: | Y-1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.750 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.05 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

