How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | H: | 0.53 in |
| AF: | 0.25 | L: | 6.57 in |
| P: | 2.38 in | U: | 0.875 in |
| AA: | 10.25 | D: | 3.38 |
| AB: | 4.76 | M: | 2.38 |
| T: | 1.75 | G: | 2.32 |
| AG: | 5.16 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| I: | 4.84 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Diameter (in): | 1.750 in |
| Input HP @ 1750 RPM: | 6.05 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output RPM: | 233 | Bore Code: | 28 |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30Y | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

