How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | I: | 4.84 in |
| M: | 2.38 | P: | 2.38 in |
| AE2: | 0.56 | H: | 0.53 in |
| T: | 1.75 | AG: | 5.16 |
| U: | 0.875 in | G: | 2.32 |
| AF: | 0.25 | L: | 6.57 in |
| D: | 3.38 | AB: | 4.76 |
| AA: | 10.25 | V: | 2.51 in |
| Center Distance (in): | 3 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.895 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Ratio: | 80:1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Model Code: | 30Y |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.750 in |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

