How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | Center Distance (in): | 3 in |
| I: | 4.84 in | U: | 0.875 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AF: | 0.25 | D: | 3.38 |
| M: | 2.38 | H: | 0.53 in |
| V: | 2.51 in | T: | 1.75 |
| G: | 2.32 | AG: | 5.16 |
| AA: | 10.25 | AB: | 4.76 |
| P: | 2.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 30Y |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.750 in |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 0.895 |
| Output RPM: | 21.9 | Bore Code: | 28 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

