How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | V: | 2.51 in |
| AB: | 4.76 | T: | 1.938 |
| D: | 3.38 | G: | 2.32 |
| LL: | 2.38 in | AE2: | 0.56 |
| U: | 0.875 in | AF: | 0.25 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| M: | 2.38 | AA: | 10.25 |
| L: | 6.57 in | P: | 2.38 in |
| H: | 0.53 in |
Technical Specifications
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Model Code: | 30Y |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 5.45 |
| Bore Code: | 31 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs |

