How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | G: | 2.32 |
| D: | 3.38 | I: | 4.84 in |
| U: | 0.875 in | V: | 2.51 in |
| AF: | 0.25 | LL: | 2.38 in |
| AG: | 5.16 | M: | 2.38 |
| T: | 1.938 | AA: | 10.25 |
| AB: | 4.76 | AE2: | 0.56 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| P: | 2.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Model Code: | 30Y | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 | Input Style: | Solid Shaft |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

