How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 4.84 in |
| AB: | 4.76 | D: | 3.38 |
| G: | 2.32 | AF: | 0.25 |
| H: | 0.53 in | M: | 2.38 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AA: | 10.25 | U: | 0.875 in |
| LL: | 2.38 in | T: | 1.938 |
| P: | 2.38 in | L: | 6.57 in |
| AG: | 5.16 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 17.5 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.603 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 | Bore Code: | 31 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-1 | Model Code: | 30Y |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

