How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | G: | 2.32 |
| T: | 1.938 | LL: | 2.38 in |
| AG: | 5.16 | H: | 0.53 in |
| M: | 2.38 | AB: | 4.76 |
| U: | 0.875 in | AF: | 0.25 |
| P: | 2.38 in | D: | 3.38 |
| L: | 6.57 in | V: | 2.51 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| I: | 4.84 in |
Technical Specifications
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30Y | Ratio: | 15:1 |
| Bore Code: | 31 | Output RPM: | 117 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | Y-1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

