How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | V: | 2.51 in |
| LL: | 2.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| L: | 6.57 in | M: | 2.38 |
| G: | 2.32 | I: | 4.84 in |
| AF: | 0.25 | H: | 0.53 in |
| D: | 3.38 | T: | 1.938 |
| AB: | 4.76 | P: | 2.38 in |
| AA: | 10.25 |
Technical Specifications
| Model Code: | 30Y | Ratio: | 15:1 |
| Input Style: | Solid Shaft | Output RPM: | 117 |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

