How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | Center Distance (in): | 3 in |
| D: | 3.38 | H: | 0.53 in |
| M: | 2.38 | G: | 2.32 |
| AF: | 0.25 | P: | 2.38 in |
| AA: | 10.25 | AG: | 5.16 |
| LL: | 2.38 in | I: | 4.84 in |
| L: | 6.57 in | T: | 1.938 |
| V: | 2.51 in | AE2: | 0.56 |
| U: | 0.875 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Bore Code: | 31 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.23 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output RPM: | 87.5 | Assembly: | Y-1 |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Model Code: | 30Y |
| Series Code: | OE | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

