How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LL: | 2.38 in |
| I: | 4.84 in | L: | 6.57 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| V: | 2.51 in | G: | 2.32 |
| D: | 3.38 | AA: | 10.25 |
| M: | 2.38 | H: | 0.53 in |
| T: | 1.938 | AG: | 5.16 |
| P: | 2.38 in | AE2: | 0.56 |
| AB: | 4.76 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.77 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output RPM: | 70 | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | 30Y | Gear Type: | Worm |
| Assembly: | Y-1 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

