How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AB: | 4.76 |
| G: | 2.32 | AG: | 5.16 |
| T: | 1.938 | AA: | 10.25 |
| L: | 6.57 in | P: | 2.38 in |
| M: | 2.38 | Center Distance (in): | 3 in |
| D: | 3.38 | H: | 0.53 in |
| LL: | 2.38 in | AE2: | 0.56 |
| I: | 4.84 in | AF: | 0.25 |
| U: | 0.875 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Model Code: | 30Y |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Direction: | 1 |
| Series Code: | OE | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Assembly: | Y-1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 58.3 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Bore Code: | 31 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

