How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | P: | 2.38 in |
| AE2: | 0.56 | I: | 4.84 in |
| T: | 1.938 | AF: | 0.25 |
| G: | 2.32 | M: | 2.38 |
| AG: | 5.16 | H: | 0.53 in |
| AB: | 4.76 | L: | 6.57 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| U: | 0.875 in | D: | 3.38 |
| V: | 2.51 in |
Technical Specifications
| Model Code: | 30Y | Input Style: | Solid Shaft |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.82 | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

