How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | U: | 0.875 in |
| AF: | 0.25 | AG: | 5.16 |
| I: | 4.84 in | AE2: | 0.56 |
| H: | 0.53 in | M: | 2.38 |
| AA: | 10.25 | G: | 2.32 |
| L: | 6.57 in | T: | 1.938 |
| LL: | 2.38 in | AB: | 4.76 |
| V: | 2.51 in | D: | 3.38 |
| Center Distance (in): | 3 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | 30Y | Input HP @ 1750 RPM: | 6.68 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Center Distance (in): | 3 | Bore Code: | 31 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Assembly: | Y-1 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |
| Output Torque Rating (in-lb): | 1131 in/lbs |

