How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.76 |
| G: | 2.32 | D: | 3.38 |
| V: | 2.51 in | H: | 0.53 in |
| I: | 4.84 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AF: | 0.25 | T: | 1.938 |
| U: | 0.875 in | AG: | 5.16 |
| L: | 6.57 in | P: | 2.38 in |
| M: | 2.38 |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.68 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Series Code: | OE | Ratio: | 5:1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Model Code: | 30Y |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |
| Output Torque Rating (in-lb): | 1131 in/lbs |

