How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| LL: | 2.38 in | L: | 6.57 in |
| G: | 2.32 | AE2: | 0.56 |
| AA: | 10.25 | U: | 0.875 in |
| AB: | 4.76 | T: | 1.938 |
| V: | 2.51 in | P: | 2.38 in |
| H: | 0.53 in | AF: | 0.25 |
| AG: | 5.16 | D: | 3.38 |
| M: | 2.38 |
Technical Specifications
| Model Code: | 30Y | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.54 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Series Code: | OE | Service Factor: | 1 |
| Assembly: | Y-1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 31 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35.0 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

