How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.938 |
| U: | 0.875 in | G: | 2.32 |
| AB: | 4.76 | P: | 2.38 in |
| AF: | 0.25 | D: | 3.38 |
| AA: | 10.25 | V: | 2.51 in |
| M: | 2.38 | AE2: | 0.56 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| L: | 6.57 in | I: | 4.84 in |
| LL: | 2.38 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35.0 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.54 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Ratio: | 50:1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Input RPM: | 1,750 | Model Code: | 30Y |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

