How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | I: | 4.84 in |
| L: | 6.57 in | LL: | 2.38 in |
| AE2: | 0.56 | AF: | 0.25 |
| T: | 1.938 | V: | 2.51 in |
| Center Distance (in): | 3 in | M: | 2.38 |
| AG: | 5.16 | AA: | 10.25 |
| U: | 0.875 in | D: | 3.38 |
| AB: | 4.76 | H: | 0.53 in |
| P: | 2.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | Y-1 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 35.0 |
| Model Code: | 30Y | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.54 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Bore Code: | 31 |
| Center Distance (in): | 3 | Input Style: | Solid Shaft |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

