How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 5.16 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AF: | 0.25 | M: | 2.38 |
| AB: | 4.76 | I: | 4.84 in |
| AE2: | 0.56 | P: | 2.38 in |
| V: | 2.51 in | H: | 0.53 in |
| LL: | 2.38 in | G: | 2.32 |
| T: | 1.938 | AA: | 10.25 |
| D: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.54 | Assembly: | Y-1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | 30Y |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Input Style: | Solid Shaft |
| Series Code: | OE | Bore Code: | 31 |
| Output RPM: | 35.0 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

