How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | P: | 2.38 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| L: | 6.57 in | AF: | 0.25 |
| AG: | 5.16 | T: | 1.938 |
| I: | 4.84 in | D: | 3.38 |
| M: | 2.38 | U: | 0.875 in |
| G: | 2.32 | LL: | 2.38 in |
| AB: | 4.76 | AE2: | 0.56 |
| H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Center Distance (in): | 3 |
| Bore Code: | 31 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.938 in |
| Model Code: | 30Y | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

