How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | G: | 2.32 |
| D: | 3.38 | T: | 1.938 |
| AE2: | 0.56 | AB: | 4.76 |
| M: | 2.38 | H: | 0.53 in |
| AF: | 0.25 | LL: | 2.38 in |
| U: | 0.875 in | AA: | 10.25 |
| I: | 4.84 in | P: | 2.38 in |
| L: | 6.57 in | V: | 2.51 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.28 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Series Code: | OE |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Model Code: | 30Y | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1924 in/lbs |

