How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | L: | 6.57 in |
| V: | 2.51 in | AA: | 10.25 |
| G: | 2.32 | T: | 1.938 |
| LL: | 2.38 in | AF: | 0.25 |
| I: | 4.84 in | U: | 0.875 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| M: | 2.38 | AE2: | 0.56 |
| D: | 3.38 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 233 |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.05 |
| Model Code: | 30Y | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Assembly: | Y-1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

