How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | M: | 2.38 |
| L: | 6.57 in | H: | 0.53 in |
| Center Distance (in): | 3 in | T: | 1.938 |
| AE2: | 0.56 | AA: | 10.25 |
| V: | 2.51 in | P: | 2.38 in |
| G: | 2.32 | LL: | 2.38 in |
| AF: | 0.25 | I: | 4.84 in |
| AG: | 5.16 | U: | 0.875 in |
| D: | 3.38 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Assembly: | Y-1 |
| Model Code: | 30Y | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Series Code: | OE |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.05 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

