How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.32 |
| H: | 0.53 in | AE2: | 0.56 |
| V: | 2.51 in | AG: | 5.16 |
| LL: | 2.38 in | L: | 6.57 in |
| AB: | 4.76 | AA: | 10.25 |
| Center Distance (in): | 3 in | T: | 1.938 |
| P: | 2.38 in | U: | 0.875 in |
| M: | 2.38 | I: | 4.84 in |
| D: | 3.38 |
Technical Specifications
| Assembly: | Y-1 | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.895 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30Y |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

