How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | M: | 2.38 |
| L: | 6.57 in | AB: | 4.76 |
| V: | 2.51 in | D: | 3.38 |
| AG: | 5.16 | T: | 1.188 |
| LL: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| I: | 4.84 in | G: | 2.32 |
| P: | 2.38 in | AE2: | 0.56 |
| AA: | 10.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Assembly: | Y-2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Model Code: | 30Y |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

