How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | U: | 0.875 in |
| D: | 3.38 | T: | 1.188 |
| AA: | 10.25 | AG: | 5.16 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AB: | 4.76 | AF: | 0.25 |
| M: | 2.38 | G: | 2.32 |
| P: | 2.38 in | L: | 6.57 in |
| AE2: | 0.56 | LL: | 2.38 in |
| H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Assembly: | Y-2 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Bore Code: | 19 | Ratio: | 100:1 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.603 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30Y | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio Range: | 100:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

