How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AF: | 0.25 |
| G: | 2.32 | LL: | 2.38 in |
| AA: | 10.25 | M: | 2.38 |
| L: | 6.57 in | H: | 0.53 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| U: | 0.875 in | AB: | 4.76 |
| T: | 1.188 | P: | 2.38 in |
| I: | 4.84 in | AE2: | 0.56 |
| V: | 2.51 in |
Technical Specifications
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Assembly: | Y-2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.23 |
| Input Diameter (in): | 0.875 in | Model Code: | 30Y |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

