How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AE2: | 0.56 |
| AF: | 0.25 | U: | 0.875 in |
| V: | 2.51 in | H: | 0.53 in |
| M: | 2.38 | P: | 2.38 in |
| I: | 4.84 in | LL: | 2.38 in |
| G: | 2.32 | AB: | 4.76 |
| L: | 6.57 in | T: | 1.188 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AG: | 5.16 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | Y-2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.875 in | Model Code: | 30Y |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 2.77 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

