How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | U: | 0.875 in |
| AA: | 10.25 | AG: | 5.16 |
| LL: | 2.38 in | AE2: | 0.56 |
| G: | 2.32 | Center Distance (in): | 3 in |
| P: | 2.38 in | L: | 6.57 in |
| T: | 1.188 | V: | 2.51 in |
| M: | 2.38 | I: | 4.84 in |
| H: | 0.53 in | D: | 3.38 |
| AB: | 4.76 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Model Code: | 30Y |
| Ratio: | 25:1 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

