How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | I: | 4.84 in |
| AB: | 4.76 | AG: | 5.16 |
| D: | 3.38 | Center Distance (in): | 3 in |
| LL: | 2.38 in | P: | 2.38 in |
| M: | 2.38 | G: | 2.32 |
| V: | 2.51 in | AE2: | 0.56 |
| U: | 0.875 in | T: | 1.188 |
| L: | 6.57 in | AF: | 0.25 |
| H: | 0.53 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Model Code: | 30Y |
| Input HP @ 1750 RPM: | 2.38 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Assembly: | Y-2 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

