How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | M: | 2.38 |
| AB: | 4.76 | LL: | 2.38 in |
| AG: | 5.16 | L: | 6.57 in |
| T: | 1.188 | V: | 2.51 in |
| AE2: | 0.56 | P: | 2.38 in |
| G: | 2.32 | H: | 0.53 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| D: | 3.38 | AA: | 10.25 |
| I: | 4.84 in |
Technical Specifications
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.82 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Model Code: | 30Y | Series Code: | OE |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

