How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | M: | 2.38 |
| AE2: | 0.56 | U: | 0.875 in |
| T: | 1.188 | AF: | 0.25 |
| L: | 6.57 in | P: | 2.38 in |
| AA: | 10.25 | G: | 2.32 |
| I: | 4.84 in | V: | 2.51 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | AB: | 4.76 |
| D: | 3.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Model Code: | 30Y |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

