How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | Center Distance (in): | 3 in |
| LL: | 2.38 in | I: | 4.84 in |
| G: | 2.32 | P: | 2.38 in |
| L: | 6.57 in | U: | 0.875 in |
| AF: | 0.25 | H: | 0.53 in |
| V: | 2.51 in | AA: | 10.25 |
| D: | 3.38 | AG: | 5.16 |
| AB: | 4.76 | T: | 1.188 |
| AE2: | 0.56 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.54 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Model Code: | 30Y | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Output RPM: | 35.0 | Gear Type: | Worm |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

