How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AA: | 10.25 |
| I: | 4.84 in | T: | 1.188 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | V: | 2.51 in |
| P: | 2.38 in | AF: | 0.25 |
| M: | 2.38 | G: | 2.32 |
| AG: | 5.16 | D: | 3.38 |
| LL: | 2.38 in | AB: | 4.76 |
| H: | 0.53 in |
Technical Specifications
| Ratio Range: | 50:1 | Output Key: | 1/4 X 3.00 |
| Model Code: | 30Y | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 35.0 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 19 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Assembly: | Y-2 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.54 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

