How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | M: | 2.38 |
| Center Distance (in): | 3 in | T: | 1.188 |
| LL: | 2.38 in | AE2: | 0.56 |
| V: | 2.51 in | AF: | 0.25 |
| L: | 6.57 in | AG: | 5.16 |
| G: | 2.32 | H: | 0.53 in |
| I: | 4.84 in | P: | 2.38 in |
| U: | 0.875 in | AB: | 4.76 |
| D: | 3.38 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 30Y | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Output RPM: | 35.0 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.54 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

