How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AA: | 10.25 |
| V: | 2.51 in | I: | 4.84 in |
| AB: | 4.76 | G: | 2.32 |
| U: | 0.875 in | D: | 3.38 |
| LL: | 2.38 in | AG: | 5.16 |
| AE2: | 0.56 | L: | 6.57 in |
| M: | 2.38 | P: | 2.38 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 3 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 30Y |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 3.00 |
| Assembly: | Y-2 | Bore Code: | 19 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.28 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

