How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AG: | 5.16 |
| AF: | 0.25 | U: | 0.875 in |
| V: | 2.51 in | AB: | 4.76 |
| P: | 2.38 in | T: | 1.188 |
| G: | 2.32 | LL: | 2.38 in |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 10.25 | M: | 2.38 |
| L: | 6.57 in | D: | 3.38 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Output RPM: | 233 |
| Input RPM: | 1,750 | Model Code: | 30Y |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.05 |
| Assembly: | Y-2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

