How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | D: | 3.38 |
| AE2: | 0.56 | T: | 1.188 |
| U: | 0.875 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| M: | 2.38 | I: | 4.84 in |
| L: | 6.57 in | G: | 2.32 |
| H: | 0.53 in | V: | 2.51 in |
| P: | 2.38 in | AA: | 10.25 |
| AG: | 5.16 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 6.05 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Series Code: | OE |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | Y-2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30Y | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

