How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AG: | 5.16 |
| L: | 6.57 in | H: | 0.53 in |
| G: | 2.32 | V: | 2.51 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| M: | 2.38 | AA: | 10.25 |
| D: | 3.38 | U: | 0.875 in |
| LL: | 2.38 in | T: | 1.188 |
| AF: | 0.25 | I: | 4.84 in |
| AB: | 4.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Assembly: | Y-2 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.895 |
| Series Code: | OE | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Model Code: | 30Y | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

