How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | U: | 0.875 in |
| M: | 2.38 | AA: | 10.25 |
| G: | 2.32 | AF: | 0.25 |
| P: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | I: | 4.84 in |
| L: | 6.57 in | D: | 3.38 |
| AE2: | 0.56 | T: | 1.188 |
| AG: | 5.16 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Input Style: | Solid Shaft |
| Model Code: | 30Y | Assembly: | Y-2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.895 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Ratio: | 80:1 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

