How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | T: | 1.188 |
| H: | 0.53 in | I: | 4.84 in |
| AE2: | 0.56 | D: | 3.38 |
| AB: | 4.76 | AG: | 5.16 |
| LL: | 2.38 in | U: | 0.875 in |
| AF: | 0.25 | P: | 2.38 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| AA: | 10.25 | M: | 2.38 |
| V: | 2.51 in |
Technical Specifications
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 19 | Model Code: | 30Y |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Assembly: | Y-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.895 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

