How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | M: | 2.38 |
| V: | 2.51 in | AA: | 10.25 |
| I: | 4.84 in | AG: | 5.16 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AE2: | 0.56 | G: | 2.32 |
| L: | 6.57 in | AB: | 4.76 |
| LL: | 2.38 in | U: | 0.875 in |
| D: | 3.38 | H: | 0.53 in |
| T: | 1.25 |
Technical Specifications
| Bore Code: | 20 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Model Code: | 30Y | Input HP @ 1750 RPM: | 5.45 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

