How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | I: | 4.84 in |
| M: | 2.38 | AB: | 4.76 |
| T: | 1.25 | V: | 2.51 in |
| LL: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | P: | 2.38 in |
| D: | 3.38 | AA: | 10.25 |
| U: | 0.875 in | G: | 2.32 |
| AE2: | 0.56 | L: | 6.57 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.875 in | Ratio Range: | 100:1 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | 30Y |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

