How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | U: | 0.875 in |
| H: | 0.53 in | P: | 2.38 in |
| M: | 2.38 | T: | 1.25 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| AF: | 0.25 | D: | 3.38 |
| AB: | 4.76 | G: | 2.32 |
| V: | 2.51 in | I: | 4.84 in |
| L: | 6.57 in |
Technical Specifications
| Input Style: | Solid Shaft | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.603 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Model Code: | 30Y | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 100:1 | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Output RPM: | 17.5 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

